Horizontal Toggle Clamp with Green Handle, 6833G

Horizontal Toggle Clamp  with Green Handle, 6833G
  • Volume Discount
Horizontal toggle clamp with green handle
with open clamping arm and angle base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 and 3, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557511
557512
557513
557514
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

34.48 €

1 Available 6 Days 0,81,11170

39.55 €

1 Available 6 Days 1,01,22245

48.35 €

1 Available 6 Days 1,82,53390

55.00 €

1 Available 6 Days 2,03,04730

Loading...

  1. 1

Tech Support