Horizontal Toggle Clamp Plus with Green Handle, 68300NIG

Horizontal Toggle Clamp Plus with Green Handle, 68300NIG
  • Volume Discount
Horizontal toggle clamp plus with green handle
with increased retaining forces, open clamp arm and horizontal base. Stainless steel, polished. Bearings positioned are lubricated. Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with retainer for the clamping screw at the end of the clamping arm.
Supplied complete with stainless clamping screw no. 68301NI. Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557601
557602
560161
560162
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

91.50 €

1 Available 6 Days 1,63,02450

132.75 €

1 Available 6 Days 3,58,041250

68.23 €

1 Available 6 Days 1,11,71150

111.60 €

1 Available 6 Days 2,54,03600

Loading...

  1. 1

Tech Support