Horizontal Toggle Clamp with Blue Handle and Safety Latch, 6834SE

Horizontal Toggle Clamp with Blue Handle and Safety Latch, 6834SE
  • Volume Discount
Horizontal toggle clamp with blue handle and safety latch
for open and clamped positions.
With solid clamping arm and horizontal base.

Galvanized and passivated. Stainless steel rivets, which run in hardened bushes. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Complete with tempered, galvanized clamping screw no. 6885 and sleeve to weld on.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557751

Part Number
557751
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

113.71 €

1 Available 6 Days

Loading...

  1. 1

Basic information

F1(kN) 2 F2(kN) 3 Size 4
Weight(g) 800

This page is Horizontal Toggle Clamp with Blue Handle and Safety Latch, 6834SE, part number 557751.
You can find the detail information about specifications and dimensions on part number 557751.

Tech Support