Horizontal Toggle Clamp with Yellow Handle, 6830Y

Horizontal Toggle Clamp with Yellow Handle, 6830Y
  • Volume Discount
Horizontal toggle clamp with yellow handle
with open clamping arm and horizontal base.
Galvanized and passivated. Rivets made of stainless steel, which, for sizes 2 to 6, run in hardened bushings. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Lock washer for the thrust bolt at the end of the clamping arm.
Complete with tempered, galvanized clamping screw no. 6890.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
557038
557039
557040
557041
557042
557043
561276
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
F1
(kN)
F2
(kN)
Size Weight
(g)

24.02 €

1 Available 6 Days 0,250,4035

34.48 €

1 Available 6 Days 0,81,11105

36.50 €

1 Available 6 Days 1,01,22185

45.81 €

1 Available 6 Days 1,82,53320

57.12 €

1 Available 6 Days 2,03,04700

88.33 €

1 Available 6 Days 3,05,051080

115.83 €

1 Available 6 Days 4,07,061925

Loading...

  1. 1

Tech Support