Pneumatic Toggle Clamp, 6828M

Pneumatic Toggle Clamp, 6828M
  • Volume Discount
Pneumatic toggle clamp
Double-acting.
Max. operating pressure 6 bar.

Mini design in block version for clamping and gripping technology. High-strength aluminium housing, anodised.
Size 16, 20 and 25 withmagnetic piston for end-position monitoring. Clamp arm made from steel, bronzed, with three holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

567170

Part Number
567170
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

610.29 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Size 10 Clamping moment at 5 bar(mm) 2,5 Holding moment max.(Nm) 8
Piston dia. 10 Weight(g) 100

This page is Pneumatic Toggle Clamp, 6828M, part number 567170.
You can find the detail information about specifications and dimensions on part number 567170.

Tech Support