Vertical Toggle Clamp with Yellow Handle, 6803NIY

Vertical Toggle Clamp with Yellow Handle, 6803NIY
  • Volume Discount
Vertical toggle clamp with yellow handle
with open clamping arm and angle base.
Stainless steel, polished. Rivets running in greased bushes.
Ergonomic, oil-resistant handle with large grip surface and soft components.
Supplied complete with stainless clamping screw no. 6890NI.
Also suitable for use in the food industry.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557273

Part Number
557273
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

99.42 €

1 Available 6 Days

Loading...

  1. 1

Basic information

A 6 B 41 C 20
E 25 F1(kN) 0,8 F2(kN) 1,2
Size 2 D 6,1 Clamping screw M6x35
Weight(g) 220

This page is Vertical Toggle Clamp with Yellow Handle, 6803NIY, part number 557273.
You can find the detail information about specifications and dimensions on part number 557273.

Tech Support