Vertical Toggle Clamp with Yellow Handle, 6805Y

Vertical Toggle Clamp with Yellow Handle, 6805Y
  • Volume Discount
Vertical toggle clamp with yellow handle
clamping arm with fixed distance of clamping screw and horizontal base.
Galvanized and passivated. Stainless steel rivets. Bearings are pre-lubricated.
Ergonomic, oil-resistant handle with large grip surface and soft components. Safety clamping piece with finger protection.
Complete with tempered, galvanized clamping screw no. 6885.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

557037

Part Number
557037
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.37 €

1 Available 6 Days

Loading...

  1. 1

Basic information

F1(kN) 1 Size 1 Clamping screw M5x30
Weight(g) 100

This page is Vertical Toggle Clamp with Yellow Handle, 6805Y, part number 557037.
You can find the detail information about specifications and dimensions on part number 557037.

Tech Support