Functional Fittings, Straight Connection With Non-Return Valve

Functional Fittings, Straight Connection With Non-Return Valve
- Throttle and non-return valves with various tube connection options
- Brass, aluminium and plastic throttle valves
- For various applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
203301
203302
203307
203308
203309
203310
203312
203313
203315
203317
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension ØD Dimension G Dimension ØB Dimension L Dimension SW

6.28 €

1 4 Days 4M58429

6.28 €

1 4 Days 4G1/8133511

6.28 €

1 4 Days 6G1/8133913

6.48 €

1 4 Days 6G1/4163814

6.57 €

1 4 Days 8G1/8133815

6.78 €

1 4 Days 8G1/4164016

11.73 €

1 4 Days 10G1/41642.518

12.45 €

1 4 Days 10G3/82042.518

13.67 €

1 4 Days 12G1/2254622

14.68 €

1 4 Days 14G1/22552.525

Loading...

  1. 1

Basic information

Operating Pressure Max. 10bar / 0.2 to 10bar / 0.3 to 10bar Materials Body, brass, nickel-plated (Ms58) / Body, plastics / Body, aluminium / O-Ring, NBR / Sealing, plastics / Membrane, plastics Medium Lubricated and non-lubricated compressed air

Tech Support