Axial Angular Contact Thrust Ball Bearing ZKLF..-2Z-2AP-XL, Double Direction

Axial Angular Contact Thrust Ball Bearing ZKLF..-2Z-2AP-XL, Double Direction
Axial Angular Contact Thrust Ball Bearing ZKLF..-2Z-2AP-XL, Double Direction

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ZKLF2068-2Z-2AP-XL
ZKLF2575-2Z-2AP-XL
ZKLF30100-2Z-2AP-XL
ZKLF3080-2Z-2AP-XL
ZKLF3590-2Z-2AP-XL
ZKLF40100-2Z-2AP-XL
ZKLF40115-2Z-2AP-XL
ZKLF50115-2Z-2AP-XL
ZKLF50140-2Z-2AP-XL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

633.45 €

1000 4 Days 20 x 68 x 561.141

714.72 €

1000 4 Days 25 x 75 x 561.383

1,316.60 €

1000 4 Days 30 x 100 x 763.367

763.09 €

1000 4 Days 30 x 80 x 561.466

933.71 €

1000 4 Days 35 x 90 x 682.244

1,100.98 €

1000 4 Days 40 x 100 x 682.85

1,526.85 €

1000 4 Days 40 x 115 x 925.081

1,270.23 €

1000 4 Days 50 x 115 x 683.576

1,989.68 €

1000 4 Days 50 x 140 x 1088.808

Loading...

  1. 1

Tech Support