Metal/Polymer Composite Plain Bush, Maintenance-Free, EGB Series with Bronze Backing (EGB0808-E40-B-Y)

Metal/Polymer Composite Plain Bush, Maintenance-Free, EGB Series with Bronze Backing EGB0808-E40-B-Y
  • Volume Discount

Product Details:

Manufacturer part number: EGB0808-E40-B-Y

Brand: INA

Price: 0.49

Delivery time: 4 Days


Technical Data:

Outer Diameter: 10 mm

Width [B]: 8 mm

Basic Dynamic Load Rating, Radial [C r]: 8960 N

Basic static load rating, radial [C 0r]: 16000 N

Weight: 1.7 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EGB0808-E40-B-Y

Part Number
EGB0808-E40-B-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

0.49 €

100 Available 4 Days 1088960160001.7

Loading...

  1. 1

This page is Metal/Polymer Composite Plain Bush, Maintenance-Free, EGB Series with Bronze Backing, part number EGB0808-E40-B-Y.
You can find the detail information about specifications and dimensions on part number EGB0808-E40-B-Y.

Variation of this product

Part Number
EGB0505-E40-B-Y
EGB0606-E40-B-Y
EGB0610-E40-B-Y
EGB0810-E40-B-Y
EGB0812-E40-B-Y
EGB100115-E40-B-Y
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

0.49 €

100 Available 4 Days 75350062500.7

0.49 €

100 Available 4 Days 86504090000.982

0.51 €

100 Available 4 Days 8108400150001.672

0.58 €

100 Available 4 Days 101011200200002.1

0.63 €

100 Available 4 Days 101213400240002.612

44.57 €

1000 4 Days 10511516100002880000767

Tech Support