Metal/Polymer Composite Plain Bush, Low-Maintenance, EGB Series with Steel Backing (EGB1615-E50-Y)

Metal/Polymer Composite Plain Bush, Low-Maintenance, EGB Series with Steel Backing EGB1615-E50-Y
  • Volume Discount

Product Details:

Manufacturer part number: EGB1615-E50-Y

Brand: INA

Price: 1.02

Delivery time: 4 Days


Technical Data:

Outer Diameter: 18 mm

Width [B]: 15 mm

Basic Dynamic Load Rating, Radial [C r]: 16800 N

Basic static load rating, radial [C 0r]: 33600 N

Weight: 4.378 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EGB1615-E50-Y

Part Number
EGB1615-E50-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

1.02 €

100 Available 4 Days 181516800336004.378

Loading...

  1. 1

This page is Metal/Polymer Composite Plain Bush, Low-Maintenance, EGB Series with Steel Backing, part number EGB1615-E50-Y.
You can find the detail information about specifications and dimensions on part number EGB1615-E50-Y.

Variation of this product

Part Number
EGB10060-E50-Y
EGB1008-E50-Y
EGB1010-E50-Y
EGB1620-E50-Y
EGB1815-E50-Y
EGB1820-E50-Y
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

15.68 €

1000 4 Days 10560420000840000294.998

0.46 €

100 Available 4 Days 1285600112001.6

0.57 €

100 Available 4 Days 12107000140001.9

1.23 €

100 Available 4 Days 182022400448005.8

1.15 €

100 Available 4 Days 201518900378004.7

1.31 €

100 Available 4 Days 202025200504006.412

Tech Support