Metal/Polymer Composite Plain Bush, Maintenance-Free, EGB Series with Steel Backing (EGB1015-E40-Y)

Metal/Polymer Composite Plain Bush, Maintenance-Free, EGB Series with Steel Backing EGB1015-E40-Y
  • Volume Discount

Product Details:

Manufacturer part number: EGB1015-E40-Y

Brand: INA

Price: 0.80

Delivery time: 4 Days


Technical Data:

Outer Diameter: 12 mm

Width [B]: 15 mm

Basic Dynamic Load Rating, Radial [C r]: 21000 N

Basic static load rating, radial [C 0r]: 37500 N

Weight: 3.6 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EGB1015-E40-Y

Part Number
EGB1015-E40-Y
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

0.80 €

100 Available 4 Days 121521000375003.6

Loading...

  1. 1

This page is Metal/Polymer Composite Plain Bush, Maintenance-Free, EGB Series with Steel Backing, part number EGB1015-E40-Y.
You can find the detail information about specifications and dimensions on part number EGB1015-E40-Y.

Variation of this product

Part Number
EGB0306-E40-Y
EGB0403-E40-Y
EGB0404-E40-Y
EGB1020-E40-Z
EGB105115-E40-Y
EGB10560-E40-Y
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width [B]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(g)

0.31 €

100 Available 4 Days 4.56252045000.3

0.31 €

100 Available 4 Days 5.53168030000.2

0.31 €

100 Available 4 Days 5.54224040000.292

1.06 €

100 Available 4 Days 122028000500004.826

21.03 €

1000 4 Days 11011516900003020000731

18.52 €

1000 4 Days 110608820001580000376.02

Tech Support