Manufacturer part number: EGF06080-E40-B-Y
Brand: INA
Price: 0.75 €
Delivery time: 4 Days
Inner Diameter: 6 mm
Outer Diameter: 8 mm
Width [B]: 8 mm
Basic Dynamic Load Rating, Radial [C r]: 5040 N
Basic static load rating, radial [C 0r]: 9000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EGF06080-E40-B-Y
Part Number
|
---|
EGF06080-E40-B-Y |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width [B] (mm) | Basic Dynamic Load Rating, Radial [C r] (N) | Basic static load rating, radial [C 0r] (N) | Outside Diameter of Flange [D fl] (mm) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.75 € | 100 | Available | 4 Days | 6 | 8 | 8 | 5040 | 9000 | 12 | 4840 | 8640 | 1.7 |
Loading...
This page is Flanged Bush, EGF-B Series, part number EGF06080-E40-B-Y.
You can find the detail information about specifications and dimensions on part number EGF06080-E40-B-Y.
Configure
Basic Attributes
Inner Diameter(mm)
Outer Diameter(mm)
Width [B](mm)
Basic Dynamic Load Rating, Radial [C r](N)
Basic static load rating, radial [C 0r](N)
Outside Diameter of Flange [D fl](mm)
Basic Dynamic Load Rating, Axial [C a](N)
Basic Static Load Rating, Axial [C 0a](N)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
EGF08055-E40-B-Y |
EGF08095-E40-B-Y |
EGF10070-E40-B-Y |
EGF10120-E40-B-Y |
EGF10170-E40-B-Y |
EGF12070-E40-B-Y |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Width [B] (mm) | Basic Dynamic Load Rating, Radial [C r] (N) | Basic static load rating, radial [C 0r] (N) | Outside Diameter of Flange [D fl] (mm) | Basic Dynamic Load Rating, Axial [C a] (N) | Basic Static Load Rating, Axial [C 0a] (N) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.71 € | 100 | Available | 4 Days | 8 | 10 | 5.5 | 3920 | 7000 | 15 | 8910 | 15900 | 1.8 | ||
0.75 € | 100 | Available | 4 Days | 8 | 10 | 9.5 | 8400 | 15000 | 15 | 8910 | 15900 | 2.532 | ||
0.95 € | 100 | Available | 4 Days | 10 | 12 | 7 | 7000 | 12500 | 18 | 14100 | 25100 | 2.618 | ||
1.18 € | 100 | Available | 4 Days | 10 | 12 | 12 | 14000 | 25000 | 18 | 14100 | 25100 | 3.884 | ||
1.85 € | 100 | Available | 4 Days | 10 | 12 | 17 | 21000 | 37500 | 18 | 14100 | 25100 | 5.18 | ||
1.23 € | 100 | Available | 4 Days | 12 | 14 | 7 | 8400 | 15000 | 20 | 15800 | 28300 | 3.05 |