Manufacturer part number: 23092-BEA-XL-MB1
Brand: FAG
Price: 9,966.89 €
Delivery time: 4 Days
Outer Diameter D: 680 mm
Width B (or T): 163 mm
Bore diameter: 460 mm
Dynamic load rating (radial): 4300000 N
Radial load rating: 7500000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23092-BEA-XL-MB1
Part Number
|
---|
23092-BEA-XL-MB1 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Accuracy class | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9,966.89 € | 1 | Available | 4 Days | 680 | 163 | 460 | 4300000 | 7500000 | Standard | 980 | 580 | CN | 202.5 |
Loading...
This page is Spherical Roller Bearing 230..-BEA-XL-MB1, Symmetric 2 Outer Ribs with Rib Washer, Cylindrical Bore, part number 23092-BEA-XL-MB1.
You can find the detail information about specifications and dimensions on part number 23092-BEA-XL-MB1.
Configure
Basic Attributes
Type
Outer Diameter D(mm)
Width B (or T)(mm)
Bore diameter(mm)
Dynamic load rating (radial)(N)
Radial load rating(N)
Accuracy class
Limiting speed [n G](1/min)
Reference speed [n ϑr](1/min)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23068-BEA-XL-MB1-T52BW |
23072-BEA-XL-MB1-C4 |
23072-BEA-XL-MB1-C5 |
23092-BEA-XL-MB1-C3 |
23096-BEA-XL-MB1 |
23096-BEA-XL-MB1-C3 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter D (mm) | Width B (or T) (mm) | Bore diameter (mm) | Dynamic load rating (radial) (N) | Radial load rating (N) | Accuracy class | Limiting speed [n G] (1/min) | Reference speed [n ϑr] (1/min) | Clearance | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 4,570.34 € | 1 | Available | 4 Days | 520 | 133 | 340 | 2700000 | 4400000 | T52BW (Running accuracy P5 for the inner and outer ring) | 1360 | 840 | CN | 101.36 | |
- | 5,450.52 € | 1 | Available | 4 Days | 540 | 134 | 360 | 2800000 | 4650000 | Standard | 1300 | 790 | C4 | 106.3 | |
- | 5,553.80 € | 1 | Available | 4 Days | 540 | 134 | 360 | 2800000 | 4650000 | Standard | 1300 | 790 | C5 | 106.25 | |
- | 9,966.89 € | 1 | Available | 4 Days | 680 | 163 | 460 | 4300000 | 7500000 | Standard | 980 | 580 | C3 | 202.5 | |
10,748.46 € | 1 | Available | 4 Days | 700 | 165 | 480 | 4450000 | 8000000 | Standard | 950 | 550 | CN | 212 | ||
- | 10,748.46 € | 1 | Available | 4 Days | 700 | 165 | 480 | 4450000 | 8000000 | Standard | 950 | 550 | C3 | 212 |