Cylindrical Roller Bearing N10 Series, Caged, Single Row (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N1013-C-K-PVPA-SP

Part Number
N1013-C-K-PVPA-SP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

360.37 €

1000 4 Days 65 x 100 x 180.436

Loading...

  1. 1

This page is Cylindrical Roller Bearing N10 Series, Caged, Single Row, part number N1013-C-K-PVPA-SP.
You can find the detail information about specifications and dimensions on part number N1013-C-K-PVPA-SP.

Variation of this product

Part Number
N1010-K-M1-SP
N1011-K-PVPA-SP
N1014-K-PVPA-SP
N1016-K-M1-SP
N1018-K-PVPA-SP
N1020-K-PVPA-SP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

275.40 €

1000 4 Days 50 x 80 x 160.278

349.89 €

1000 4 Days 55 x 90 x 180.383

378.78 €

1000 4 Days 70 x 110 x 200.608

356.58 €

1000 4 Days 80 x 125 x 220.936

543.28 €

1000 4 Days 90 x 140 x 241.173

646.23 €

1000 4 Days 100 x 150 x 241.275

Tech Support