Cylindrical Roller Bearing N2 Series, Single Row (N244-E-M1)

Cylindrical Roller Bearing N2 Series, Single Row N244-E-M1
  • Volume Discount

Product Details:

Manufacturer part number: N244-E-M1

Brand: FAG

Price: 3,200.31

Delivery time: 4 Days


Technical Data:

Main dimension: 220 x 400 x 65 mm

Clearance: CN

Weight: 37.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N244-E-M1

Part Number
N244-E-M1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Clearance Weight
(kg)

3,200.31 €

1000 4 Days 220 x 400 x 65CN37.6

Loading...

  1. 1

Basic information

Cage material Two Piece Brass Cage Roller Guided

This page is Cylindrical Roller Bearing N2 Series, Single Row, part number N244-E-M1.
You can find the detail information about specifications and dimensions on part number N244-E-M1.

Variation of this product

Part Number
N211-E-XL-M1-C3>A
N212-E-XL-M1-C3>A
N212-E-XL-M1>A
N238-E-M1-C3
N248-E-TB-M1-C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Clearance Weight
(kg)

128.52 €

1 Available 4 Days 55 x 100 x 21C30.73

140.82 €

1 Available 4 Days 60 x 110 x 22C30.91

140.82 €

1 Available 4 Days 60 x 110 x 22CN0.91

2,061.66 €

1000 4 Days 190 x 340 x 55C322.5

4,640.42 €

1000 4 Days 240 x 440 x 72C351.2

Tech Support