Manufacturer part number: NU2268-E-TB-M1
Brand: FAG
Price: 12,627.68 €
Delivery time: 4 Days
Cage material: Two Piece Brass Cage Roller Guided
Main dimension: 340 x 620 x 165 mm
Clearance: CN
Coating: -
Weight: 228.5 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NU2268-E-TB-M1
Part Number
|
---|
NU2268-E-TB-M1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cage material | Main dimension (mm) | Clearance | Coating | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|
12,627.68 € | 1000 | 4 Days | Two Piece Brass Cage Roller Guided | 340 x 620 x 165 | CN | - | 228.5 |
Loading...
This page is Cylindrical Roller Bearing NU Series, Caged, Single Row, part number NU2268-E-TB-M1.
You can find the detail information about specifications and dimensions on part number NU2268-E-TB-M1.
Configure
Basic Attributes
Coating
Type
Cage material
Main dimension(mm)
Clearance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NU1048-MPAX-J30PC |
NU1052-MPAX-J30PC |
NU1056-M1A-J30PC-C3 |
NU2268-E-TB-M1-C3 |
NU2332-E-MPAX-J30PC-C3 |
NU2334-EX-TB-MPAX-J30PC-C3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cage material | Main dimension (mm) | Clearance | Coating | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|
1,995.97 € | 1000 | 4 Days | One Piece Brass Cage Lip Guided | 240 x 360 x 56 | CN | Black Oxide Coating | 19.9 | ||
2,684.46 € | 1 | Available | 4 Days | One Piece Brass Cage Lip Guided | 260 x 400 x 65 | CN | Black Oxide Coating | 30.1 | |
3,108.49 € | 1000 | 4 Days | Two Piece Brass Cage Lip guided | 280 x 420 x 65 | C3 | Black Oxide Coating | 30.28 | ||
12,627.68 € | 1000 | 4 Days | Two Piece Brass Cage Roller Guided | 340 x 620 x 165 | C3 | - | 226.87 | ||
3,862.63 € | 1 | Available | 4 Days | One Piece Brass Cage Lip Guided | 160 x 340 x 114 | C3 | Black Oxide Coating | 52 | |
4,632.00 € | 1 | Available | 4 Days | One Piece Brass Cage Lip Guided | 170 x 360 x 120 | C3 | Black Oxide Coating | 61.3 |