Linear Roller Carriage RWU..-F-HL Series (RWU45-F-HL-FA550-123/930/123-V2-G1)

  • Volume Discount

Product Details:

Manufacturer part number: RWU45-F-HL-FA550-123/930/123-V2-G1

Brand: INA

Price: 878.34

Delivery time: 4 Days


Technical Data:

Main dimension: 175.3 x 86 x 61.3 mm

Preload class: V2

Accuracy: G1

Weight: 3.95 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU45-F-HL-FA550-123/930/123-V2-G1

Part Number
RWU45-F-HL-FA550-123/930/123-V2-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Preload class Accuracy Weight
(kg)

878.34 €

1 Available 4 Days 175.3 x 86 x 61.3V2G13.95

Loading...

  1. 1

This page is Linear Roller Carriage RWU..-F-HL Series, part number RWU45-F-HL-FA550-123/930/123-V2-G1.
You can find the detail information about specifications and dimensions on part number RWU45-F-HL-FA550-123/930/123-V2-G1.

Variation of this product

Part Number
RWU35-F-HL-FA550-123/930/123-V2-G1
RWU35-F-HL-FA550-123/930/123-V3-G0
RWU35-F-HL-FA550-123/930/123-V3-G1
RWU45-F-HL-FA550-123/930/123-V3-G0
RWU45-F-HL-FA550-123/930/123-V3-G1
RWU45-F-HL-FA550-123/930/123-V4-G0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Preload class Accuracy Weight
(kg)

711.03 €

1 Available 4 Days 154 x 70 x 49V2G12.12

771.43 €

1 Available 4 Days 154 x 70 x 49V3G02.12

711.03 €

1 Available 4 Days 154 x 70 x 49V3G12.12

951.62 €

1 Available 4 Days 175.3 x 86 x 61.3V3G03.95

878.34 €

1 Available 4 Days 175.3 x 86 x 61.3V3G13.95

951.62 €

1 Available 4 Days 175.3 x 86 x 61.3V4G03.95

Tech Support