V-Ring Seal, DHV Series (Part Numbers)

V-Ring Seal, DHV Series
  • Volume Discount
In the case of V ring seals DHV, the seal lip is in axial contact with the sliding surface which is located in the rectangular section annular slot of the housing. The seal is made from NBR and is suitable, when using grease lubrication, for circumferential velocities of up to 12 m/s. If circumferential velocities of more than 8 m/s are present, axial location is necessary. The seal allows shaft misalignment of up to 0,5° in both directions.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DHV532

Part Number
DHV532
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

227.78 €

1 Available 4 Days 212.5 x 16.5 x 212.50.874

Loading...

  1. 1

This page is V-Ring Seal, DHV Series, part number DHV532.
You can find the detail information about specifications and dimensions on part number DHV532.

Variation of this product

Part Number
DHV509
DHV510
DHV511
DHV512
DHV513
DHV516
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

62.38 €

1 Available 4 Days 75.5 x 12 x 75.50.109

71.86 €

1 Available 4 Days 80.5 x 12 x 80.50.121

82.62 €

1 Available 4 Days 85.5 x 12 x 85.50.13

82.62 €

1 Available 4 Days 90.5 x 12 x 90.50.139

116.15 €

1 Available 4 Days 95.5 x 12 x 95.50.145

116.15 €

1 Available 4 Days 116.5 x 14 x 116.50.232

Tech Support