Deep Groove Ball Bearing F619..-2RSR, Single Row, Flanged, Double Sealed, Steel Sheet Metal Cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F61901-2RSR-HLC

Part Number
F61901-2RSR-HLC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.86 €

10000 4 Days

Loading...

  1. 1

Basic information

Outer Diameter D(φ) 24 Width B (or T)(mm) 6 Bore diameter(mm) 6
Dynamic load rating (radial)(N) 2890 Radial load rating(N) 1460 Weight(g) 13.2

This page is Deep Groove Ball Bearing F619..-2RSR, Single Row, Flanged, Double Sealed, Steel Sheet Metal Cage, part number F61901-2RSR-HLC.
You can find the detail information about specifications and dimensions on part number F61901-2RSR-HLC.

Tech Support