Four-Point Contact Bearing QJ3..-N2-MPA, Inner Ring Split (QJ320-N2-MPA-T42A)

Four-Point Contact Bearing QJ3..-N2-MPA, Inner Ring Split QJ320-N2-MPA-T42A

Product Details:

Manufacturer part number: QJ320-N2-MPA-T42A

Brand: FAG

Price: 708.49

Delivery time: 4 Days


Technical Data:

Outer Diameter D: 215 φ

Width B (or T): 47 mm

Bore diameter: 100 mm

Dynamic load rating (radial): 325000 N

Radial load rating: 365000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QJ320-N2-MPA-T42A

Part Number
QJ320-N2-MPA-T42A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

708.49 €

1000 4 Days 215471003250003650005400 1/min3000 1/min8.7

Loading...

  1. 1

This page is Four-Point Contact Bearing QJ3..-N2-MPA, Inner Ring Split, part number QJ320-N2-MPA-T42A.
You can find the detail information about specifications and dimensions on part number QJ320-N2-MPA-T42A.

Variation of this product

Part Number
QJ316-N2-MPA-T42A
QJ316-N2-MPA-T42F
QJ317-N2-MPA-T42A
QJ319-N2-MPA-T42A
QJ322-N2-MPA-T42A
QJ330-N2-MPA-T42F
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

311.06 €

1000 4 Days 17039802260002200007000 1/min3750 1/min4.463

311.06 €

1000 4 Days 17039802260002200007000 1/min3750 1/min4.65

434.22 €

1000 4 Days 18041852480002550006600 1/min3550 1/min5.53

645.32 €

1000 4 Days 20045952850003150005900 1/min3250 1/min7.45

962.78 €

1000 4 Days 240501103450004150004950 1/min2700 1/min11.79

1,882.37 €

1000 4 Days 320651505100007300003650 1/min1870 1/min28

Tech Support