Deep Groove Ball Bearing 60..-Z, Single Row, Single Shielded, Steel Sheet Metal Cage

Deep Groove Ball Bearing 60..-Z, Single Row, Single Shielded, Steel Sheet Metal Cage
Deep groove ball bearing 60..-Z, single row, shield , steel sheet metal cage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6010-Z-C3
6012-Z-C3
6021-Z-C3
6024-Z-C4
6030-Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter D
(φ)
Width B (or T)
(mm)
Bore diameter
(mm)
Dynamic load rating (radial)
(N)
Radial load rating
(N)
Limiting speed in rpm Ref. speed rpm Weight
(kg)

14.03 €

1000 4 Days 801650220001580012200 1/min8900 1/min0.26

20.62 €

1000 4 Days 951860315002320010100 1/min7600 1/min0.444

95.45 €

1000 4 Days 1602610575000640005700 1/min4950 1/min1.61

138.63 €

1000 4 Days 1802812088000770005000 1/min4450 1/min2.059

251.65 €

1000 4 Days 225351501310001240003950 1/min3850 1/min4.26

Loading...

  1. 1

Tech Support