Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
61800-2RSR-HLC-C3
Outer Diameter D(φ) | 19 | Width B (or T)(mm) | 5 | Bore diameter(mm) | 10 |
---|---|---|---|---|---|
Dynamic load rating (radial)(N) | 1720 | Radial load rating(N) | 840 | Limiting speed in rpm | 21000 1/min |
Weight(kg) | 0.006 |
This page is Deep Groove Ball Bearing 618..-2RSR, Single Row, Double Sealed, Steel Sheet Metal Cage, part number 61800-2RSR-HLC-C3.
You can find the detail information about specifications and dimensions on part number 61800-2RSR-HLC-C3.