Solid Shaft, W Series (W40X6000-0001-EWL-H6)

Solid Shaft, W Series W40X6000-0001-EWL-H6
  • Volume Discount

Product Details:

Manufacturer part number: W40X6000-0001-EWL-H6

Brand: INA

Price: 669.08

Delivery time: 4 Days


Technical Data:

L: 6000 mm

Diameter Shaft [d LW]: 40 mm

Type: Steel (Standard)

Tolerance diameter: H6

Coating: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

W40X6000-0001-EWL-H6

Part Number
W40X6000-0001-EWL-H6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L
(mm)
Diameter Shaft [d LW]
(mm)
Type Tolerance diameter Coating Weight/Unit
(kg)

669.08 €

1 Available 4 Days 600040Steel (Standard)H6-59.903

Loading...

  1. 1

This page is Solid Shaft, W Series, part number W40X6000-0001-EWL-H6.
You can find the detail information about specifications and dimensions on part number W40X6000-0001-EWL-H6.

Variation of this product

Part Number
W06X4000-0001-EWL-H6
W06X4000-CR-0001-EWL-H7
W06X4000-X46-0001-EWL-H6
W40X6000-CR-0001-EWL-H7
W40X6000-X46-0001-EWL-H6
W40X6000-X90-0001-EWL-H6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L
(mm)
Diameter Shaft [d LW]
(mm)
Type Tolerance diameter Coating Weight/Unit
(kg)

88.91 €

1 Available 4 Days 40006Steel (Standard)H6-0.892

286.14 €

1 Available 4 Days 40006Steel (Standard)H7Chrom0.892

205.65 €

1 Available 4 Days 40006X46 (Corrosion-resistant steel)H6-0.892

1,321.37 €

1 Available 4 Days 600040Steel (Standard)H7Chrom59.89

1,839.57 €

1 Available 4 Days 600040X46 (Corrosion-resistant steel)H6-59.903

2,709.35 €

1 Available 4 Days 600040X90 (Corrosion-resistant steel)H6-59.903

Tech Support