Cylindrical Roller Bearing SL0450, Full Complement, Double Row (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SL045004-2Z
SL045005-2Z
SL045007-2Z
SL045008-2Z
SL045008-PP-2NR-C3-L091
SL045008-S3-C4
SL045009-2Z
SL045010-2S
SL045010-2Z
SL045012-2Z
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Radial Clearance Lubricant Weight
(kg)

77.26 €

1000 4 Days 20 x 42 x 30CN-0.20

84.49 €

1000 4 Days 25 x 47 x 30CN-0.24

118.34 €

1000 4 Days 35 x 62 x 36CN-0.48

130.42 €

1000 4 Days 40 x 68 x 38CN-0.55

130.26 €

1 Available 4 Days 40 x 68 x 38C3L0910.56

128.18 €

1000 4 Days 40 x 68 x 38C4-0.52

141.58 €

1000 4 Days 45 x 75 x 40CN-0.7

132.20 €

2000 4 Days 50 x 80 x 40CN-0.7

160.34 €

1000 4 Days 50 x 80 x 40CN-0.76

206.32 €

1000 4 Days 60 x 95 x 46CN-1.26

Loading...

  1. 1

Tech Support