Cylindrical Roller Bearing SL0450-PP, Full Complement, Double Row (SL045009-PP-2NR-C3-GA22)

Cylindrical Roller Bearing SL0450-PP, Full Complement, Double Row SL045009-PP-2NR-C3-GA22
  • Volume Discount

Product Details:

Manufacturer part number: SL045009-PP-2NR-C3-GA22

Brand: INA

Price: 141.43

Delivery time: 4 Days


Technical Data:

Main dimension: 45 x 75 x 40 mm

Radial Clearance: C3

Holding Rings: 2 WRE retaining rings included

Weight: 0.66 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL045009-PP-2NR-C3-GA22

Part Number
SL045009-PP-2NR-C3-GA22
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Radial Clearance Holding Rings Weight
(kg)

141.43 €

1 Available 4 Days 45 x 75 x 40C32 WRE retaining rings included0.66

Loading...

  1. 1

This page is Cylindrical Roller Bearing SL0450-PP, Full Complement, Double Row, part number SL045009-PP-2NR-C3-GA22.
You can find the detail information about specifications and dimensions on part number SL045009-PP-2NR-C3-GA22.

Variation of this product

Part Number
SL045010-PP-2NR-C3-L091
SL045012-PP-2NR-C3-L091
SL045016-D-PP-2NR-C3-GA22
SL045020-D-PP-2NR-C3-GA22
SL045022-D-PP-2WR
SL045022-D-PP-2WR-C3-GA22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Radial Clearance Holding Rings Weight
(kg)

154.09 €

1000 4 Days 50 x 80 x 40C32 WRE retaining rings included0.75

198.31 €

1000 4 Days 60 x 95 x 46C32 WRE retaining rings included1.24

350.31 €

1 Available 4 Days 80 x 125 x 60C32 WRE retaining rings included2.69

611.31 €

1 Available 4 Days 100 x 150 x 67C32 WRE retaining rings included3.89

739.71 €

1 Available 4 Days 110 x 170 x 80CN2 WR retaining rings included6.2

849.49 €

1 Available 4 Days 110 x 170 x 80C32 WR retaining rings included6.2

Tech Support