Universal mechanical clamping element for fast and comfortable changing and clamping of workpieces by means of manually swivelling clamping claw.
The clamps have the following advantages:
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
23310.0065 |
23310.0067 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | h1 max. (mm) | h1 min. (mm) | h2 min. (mm) | h2 max. (mm) | h3 (mm) | Stroke (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
495.69 € | 1 | 4 Days | 98 | 68 | 96 | 126 | 17 | 30 | 2307 | |||
521.84 € | 1 | 4 Days | 135 | 95 | 123 | 163 | 24 | 40 | 3020 |
Loading...
b1(mm) | 60 | b2(mm) | 24 | d1(mm) | 60 |
---|---|---|---|---|---|
d3(mm) | M16 | l1(mm) | 99 | l2(mm) | 69 |
l3(mm) | 53 | WS(mm) | 55 | Clamping force(kN) | 15 |
Clamp | Case-hardened steel, case-hardened, blackened and ground | Conflict Minerals free | yes | REACH compliant | yes |
Tightening torque(Nm) | 70 | d1 [h9](mm) | 60 |