Manufacturer part number: 06510-108
Brand: NORELEM
Price: 19.35 €
Delivery time: 4 Days
A=Centre distance: 34 mm
D1: 20 mm
D2=Fastening hole: 8 mm
D3: 14 mm
D4: 16 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
06510-108
Handle, Material | Steel | Component material | steel | Version 1 | reamed hole |
---|---|---|---|---|---|
DIN | DIN 39 |
This page is Crank handles balanced (06510), part number 06510-108.
You can find the detail information about specifications and dimensions on part number 06510-108.
Configure
Basic Attributes
A=Centre distance(mm)
D1(mm)
D2=Fastening hole(mm)
D3(mm)
D4(mm)
H(mm)
H1=Handle height(mm)
L=Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
06510-107 |
06510-110 |
06510-112 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A=Centre distance (mm) | D1 (mm) | D2=Fastening hole (mm) | D3 (mm) | D4 (mm) | H (mm) | H1=Handle height (mm) | L=Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
15.22 € | 1 | 4 Days | 25 | 16 | 7 | 10 | 13 | 13 | 32 | 65.5 | ||
21.45 € | 1 | 4 Days | 41 | 23 | 10 | 16 | 18 | 19.5 | 50 | 103.5 | ||
25.19 € | 1 | 4 Days | 50 | 26 | 12 | 18 | 20 | 21.5 | 56 | 124 |