Ball lock pins with plastic grip and plastic collar (03193) (Part Numbers)

Ball lock pins with plastic grip and plastic collar (03193)
· For connecting machine parts and workpieces quickly and easily

· Application sectors: machine, instrument and fixture construction, measuring technology, domestic use

· Secure locking by simply pressing and releasing the push button

· Self-locking

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03193-13805015
03193-13805020
03193-13805025
03193-13805030
03193-13806030
03193-13806040
03193-13806050
03193-13808030
03193-13808040
03193-13808050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pin diameter D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)

16.73 €

1 4 Days 55.5155.920.9515

16.84 €

1 4 Days 55.5205.925.9515

16.84 €

1 4 Days 55.5255.930.9515

17.77 €

1 4 Days 55.5305.935.9515

17.77 €

1 4 Days 66.85306.836.8622

18.00 €

1 4 Days 66.85406.846.8622

18.00 €

1 4 Days 66.85506.856.8622

19.50 €

1 4 Days 89.5307.837.8838

19.83 €

1 4 Days 89.5407.847.8838

19.83 €

1 4 Days 89.5507.857.8838

Loading...

  1. 1

Basic information

Type Knob Type Main material Stainless steel Surface finish body Bright
Component material Thermoplastic Component colour Black Form B
Colour Cap Traffic red RAL 3020 D(mm) 38 D3(mm) 16
L2(mm) 33

Tech Support