Manufacturer part number: 09114-04
Brand: NORELEM
Price: 11.37 €
Delivery time: 4 Days
Magnetic force: 85 N
Outer Diameter: 43 Ø
D1: 8 mm
D2=Thread: M4
H=Height: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09114-04
Magnet Type (Material) | Neodymium Magnet | Component material | Rubber | Component colour | black |
---|---|---|---|---|---|
Temperature max.(°C) | 60 |
This page is Magnets shallow pot with tapped pin NdFeB, with rubber protective jacket (09114), part number 09114-04.
You can find the detail information about specifications and dimensions on part number 09114-04.
Configure
Basic Attributes
Magnetic force(N)
Outer Diameter(Ø)
D1(mm)
D2=Thread
H=Height(mm)
H1=Total height(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
09114-01 |
09114-02 |
09114-03 |
09114-05 |
09114-06 |
09114-07 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Magnetic force (N) | Outer Diameter (Ø) | D1 (mm) | D2=Thread | H=Height (mm) | H1=Total height (mm) | T=thread depth (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
4.97 € | 1 | 4 Days | 10 | 12 | 8 | M4 | 7 | 14.8 | 6 | ||
8.58 € | 1 | 4 Days | 50 | 22 | 8 | M4 | 6 | 11.5 | 6 | ||
10.81 € | 1 | 4 Days | 75 | 31 | 8 | M4 | 6 | 11.5 | 5 | ||
21.29 € | 1 | 4 Days | 180 | 66 | 10 | M5 | 8.2 | 15 | 8 | ||
45.48 € | 1 | 4 Days | 420 | 88 | 12 | M8 | 8.2 | 17 | 11 | ||
7.95 € | 1 | 4 Days | - | 18 | 8 | M4 | 6 | 11.5 | 6 |