Manufacturer part number: 09072-02
Brand: NORELEM
Price: 24.58 €
Delivery time: 4 Days
Magnetic force: 550 N
Outer Diameter: 40 Ø
D1=Thread: M5
D2: 10.5 mm
H=Height: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09072-02
Magnet Type (Material) | Neodymium Magnet | Component material | Steel | Surface finish component | galvanised |
---|---|---|---|---|---|
Temperature max.(°C) | 80 |
This page is Magnets shallow pot with internal thread NdFeB (09072), part number 09072-02.
You can find the detail information about specifications and dimensions on part number 09072-02.
Part Number |
---|
09072-01 |
09072-03 |
09072-04 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Magnetic force (N) | Outer Diameter (Ø) | D1=Thread | D2 (mm) | H=Height (mm) |
---|---|---|---|---|---|---|---|---|---|
19.67 € | 1 | 4 Days | 330 | 32 | M5 | 5.5 | 7 | ||
97.41 € | 1 | 4 Days | 1100 | 63 | M10 | 11.7 | 14 | ||
151.17 € | 1 | 4 Days | 1750 | 75 | M10 | 13 | 15 |