Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03161-15-0618
Main material | stainless steel | Component material | nitrile rubber | Version 1 | pneumatic |
---|---|---|---|---|---|
Version 2 | round | D=diameter(mm) | 6 | D1(mm) | M18x1 |
D2(mm) | 21 | D3(mm) | M5 | H=Height(mm) | 5.5 |
H1(mm) | 4 | H2(mm) | 15 | H3(mm) | 26.7 |
SW=key width(mm) | 19 | F=Retaining force(N) | 30 | Holding force(N) | 75 |
Operating pressure(MPa) | 0.3 - 0.7 |
This page is Locating adapters cylindrical stainless steel, pneumatic (03161), part number 03161-15-0618.
You can find the detail information about specifications and dimensions on part number 03161-15-0618.