Manufacturer part number: K0912.014540
Brand: KIPP
Price: 343.65 €
Delivery time: 4 Days
B: 40 mm
C: 63 mm
D: 25 mm
E: 38 mm
F: 13 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0912.014540
Part Number
|
---|
K0912.014540 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | K (mm) | L (mm) | M (mm) | P (mm) | R (mm) | S (mm) | T (mm) | Hand force FH (N) | N (mm) | A max. (mm) | A=Clamping height (mm) | Version | Grip | F=Retaining force (N) | U (mm) | V (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
343.65 € | 1 | 4 Days | 40 | 63 | 25 | 38 | 13 | 40 | 12 | 16 | 32 | M8 | 20 | 69.5 | 78.1 | M6x12 | M6 | 200* | 22.5 | 45.9 | 44.1 | left-hand version | with grip | 1200 | 25 | 107 | 0.7240 |
Loading...
Main material | High carbon steel | Item | Swing Clamp | Version 1 | left |
---|---|---|---|---|---|
Version 2 | Standard | RoHS | true |
This page is Swing clamps, left-hand version (K0912), part number K0912.014540.
You can find the detail information about specifications and dimensions on part number K0912.014540.
Configure
Basic Attributes
Type
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
J(mm)
K(mm)
L(mm)
M(mm)
P(mm)
R(mm)
S(mm)
T(mm)
Hand force FH(N)
N(mm)
A max.(mm)
A=Clamping height(mm)
Version
Grip
F=Retaining force(N)
U(mm)
V(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K0912.003232 |
K0912.004540 |
K0912.013232 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | J (mm) | K (mm) | L (mm) | M (mm) | P (mm) | R (mm) | S (mm) | T (mm) | Hand force FH (N) | N (mm) | A max. (mm) | A=Clamping height (mm) | Version | Grip | F=Retaining force (N) | U (mm) | V (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.71 € | 1 | 4 Days | 30 | 46 | 18 | 30 | 10 | 32 | 8 | 14 | 25 | M6 | 15 | 51 | 57.5 | M4x8 | M5 | 150* | 17 | 32.6 | 31.4 | without grip | without grip | 800 | - | - | 0.2800 | ||
324.62 € | 1 | 4 Days | 40 | 63 | 25 | 38 | 13 | 40 | 12 | 16 | 32 | M8 | 20 | 69.5 | 78.1 | M6x12 | M6 | 200* | 22.5 | 45.9 | 44.1 | without grip | without grip | 1200 | - | - | 0.6416 | ||
266.36 € | 1 | 4 Days | 30 | 46 | 18 | 30 | 10 | 32 | 8 | 14 | 25 | M6 | 15 | 51 | 57.5 | M4x8 | M5 | 150* | 17 | 32.6 | 31.4 | left-hand version | with grip | 800 | 20 | 73 | 0.3028 |