Manufacturer part number: 28040-30012
Brand: NORELEM
Price: 5.26 €
Delivery time: 4 Days
D=outside diameter: 30 mm
D1=Thread: G1/2
L1: 8.5 mm
SW: 27 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
28040-30012
Length(mm) | 24.5 | Material | Brass |
---|
This page is Vent screws brass (28040), part number 28040-30012.
You can find the detail information about specifications and dimensions on part number 28040-30012.
Part Number |
---|
28040-20014 |
28040-24038 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=outside diameter (mm) | D1=Thread | L1 (mm) | SW (mm) |
---|---|---|---|---|---|---|---|---|
3.81 € | 1 | 4 Days | 20 | G1/4 | 7.5 | 18 | ||
4.72 € | 1 | 4 Days | 24.5 | G3/8 | 8.5 | 22 |