Manufacturer part number: K1840.1304121
Brand: KIPP
Price: 23.07 €
Delivery time: 4 Days
Main material: stainless steel
Steel code: 1.4034
Surface finish body: hardened and bright
D2=Outside diameter: 19 mm
D1=Thread: M12x1.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1840.1304121
Part Number
|
---|
K1840.1304121 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main material | Steel code | Surface finish body | D2=Outside diameter (mm) | D1=Thread (mm) | H (mm) | H1 (mm) | H2 (mm) | T (mm) | T1 (mm) | SW1 (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.07 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | 19 | M12x1.5 | 16 | 12 | 10.5 | 11 | 4 | 4 | 0.0140 |
Loading...
Form | C | Version 1 | for status sensor | D3(mm) | 3 |
---|---|---|---|---|---|
H3(mm) | 4 | Item | Locating Bush | Form definition | with thread and approach taper |
SW2(mm) | 5 | PL Edelstahl | false | RoHS | true |
This page is Positioning bushes, Steel or Stainless Steel for status sensor, Form C, with thread and approach taper (K1840), part number K1840.1304121.
You can find the detail information about specifications and dimensions on part number K1840.1304121.
Configure
Basic Attributes
Type
Main material
Steel code
Surface finish body
D2=Outside diameter(mm)
D1=Thread(mm)
H(mm)
H1(mm)
H2(mm)
T(mm)
T1(mm)
SW1(mm)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1840.1305121 |
K1840.1306121 |
K1840.1308161 |
K1840.1310161 |
K1840.304121 |
K1840.305121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main material | Steel code | Surface finish body | D2=Outside diameter (mm) | D1=Thread (mm) | H (mm) | H1 (mm) | H2 (mm) | T (mm) | T1 (mm) | SW1 (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.07 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | 19 | M12x1.5 | 16 | 12 | 10.5 | 11 | 4 | 5 | 0.0130 | ||
23.07 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | 19 | M12x1.5 | 16 | 12 | 10.5 | 11 | 4 | 6 | 0.0120 | ||
24.36 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | 26 | M16x1.5 | 20 | 15 | 13.5 | 15.5 | 6 | 8 | 0.0240 | ||
24.36 € | 1 | 4 Days | stainless steel | 1.4034 | hardened and bright | 26 | M16x1.5 | 20 | 15 | 13.5 | 15.5 | 6 | 10 | 0.0230 | ||
20.52 € | 1 | 4 Days | steel | - | hardened and black oxid finish | 19 | M12x1.5 | 16 | 12 | 10.5 | 11 | 4 | 4 | 0.0140 | ||
20.52 € | 1 | 4 Days | steel | - | hardened and black oxid finish | 19 | M12x1.5 | 16 | 12 | 10.5 | 11 | 4 | 5 | 0.0130 |