Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=outside diameter (mm) | D1=Thread | D2 (mm) | L (mm) | L1 (mm) | SW (mm) | Tightening torque max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
0.99 € | 1 | 4 Days | 20.5 | G1/4 | 12 | 8 | 8.5 | 17 | 5 | ||
0.99 € | 1 | 4 Days | 20 | M14X1,5 | 12 | 7.5 | 8 | 17 | 5 | ||
1.12 € | 1 | 4 Days | 22 | G3/8 | 12 | 6.5 | 12 | 18 | 7 | ||
1.12 € | 1 | 4 Days | 22 | M16X1,5 | 12 | 6.5 | 12.5 | 18 | 7 | ||
1.12 € | 1 | 4 Days | 25.5 | M18X1,5 | 14 | 6 | 12.5 | 21 | 10 | ||
1.23 € | 1 | 4 Days | 28 | G1/2 | 16 | 8 | 12 | 24 | 15 | ||
1.23 € | 1 | 4 Days | 28 | M20X1,5 | 16 | 7.5 | 12 | 24 | 15 | ||
1.26 € | 1 | 4 Days | 28 | M22X1,5 | 16 | 7.5 | 12.5 | 24 | 15 | ||
1.64 € | 1 | 4 Days | 36 | G3/4 | 21 | 8.5 | 13.5 | 30 | 20 | ||
2.13 € | 1 | 4 Days | 36 | M26X1,5 | 21 | 8.5 | 13.5 | 30 | 20 | ||
2.22 € | 1 | 4 Days | 36 | M27X1,5 | 21 | 8.5 | 13.5 | 30 | 20 | ||
2.28 € | 1 | 4 Days | 42 | G1 | 30 | 9 | 14 | 36 | 25 | ||
4.65 € | 1 | 4 Days | 51 | G1 1/4 | 32 | 10 | 17 | 42 | - | ||
4.82 € | 1 | 4 Days | 51 | M40X1,5 | 32 | 10 | 17 | 42 | - | ||
5.71 € | 1 | 4 Days | 58 | G1 1/2 | 39 | 10 | 21 | 50 | - | ||
7.98 € | 1 | 4 Days | 74 | G2 | 48 | 12 | 20 | 64 | - |
Loading...
Main material | Thermoplastic | Form | A |
---|
Configure
Basic Attributes
D=outside diameter(mm)
D1=Thread
D2(mm)
L(mm)
L1(mm)
SW(mm)
Tightening torque max.(Nm)
Filter by standard shipping days
Optional Attributes