Oil level sight glasses aluminium glass window (28012)

Oil level sight glasses aluminium glass window (28012)
· Application sectors: machine, container and vehicle construction

· Temperature resistant to 150°C

· High pressure and temperature resistance

· Optimum light transmission

· High surface hardness

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28012-29012
28012-292015
28012-34034
28012-42100
28012-423315
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Thread D2
(mm)
L
(mm)
L1
(mm)
SW
(mm)
Tightening torque max.
(Nm)

7.76 €

1 4 Days 29.5G1/2121092718

7.76 €

1 4 Days 29.5M20X1,5121092718

9.81 €

1 4 Days 34.5G3/41612103224

14.71 €

1 4 Days 42.5G123121040-

14.71 €

1 4 Days 42.5M33X1,523121040-

Loading...

  1. 1

Basic information

Main material Aluminium Pressure load max.(bar) 20

Tech Support