Press-in plugs with dipstick, Form A, without vent (28048)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

28048-13018

Part Number
28048-13018
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.28 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Thermoplastic Form A D=outside diameter(mm) 30
D1(mm) 18 D2(mm) 23 drill-Ø Tolerance D1(mm) +0.1
L(mm) 14 L1(mm) 14 S min.(mm) 8

This page is Press-in plugs with dipstick, Form A, without vent (28048), part number 28048-13018.
You can find the detail information about specifications and dimensions on part number 28048-13018.

Tech Support