Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28032-67200 |
28032-676020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Thread | |
---|---|---|---|---|---|
6.83 € | 1 | 4 Days | G2 | ||
6.83 € | 1 | 4 Days | M60x2 |
Loading...
Main material | Thermoplastic | Main colour | black | Component colour | red |
---|---|---|---|---|---|
D=outside diameter(mm) | 67.5 | L=Length(mm) | 30 | L1(mm) | 15 |
Temperature max.(°C) | 100 |