Dipstick Form B, with vent hole (28060)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
28060-22714
28060-23218
28060-23220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=handle diameter
(mm)
D1
(mm)
D2
(mm)
D3
(mm)
D4 Ø
(mm)
L
(mm)
L1
(mm)
S min.
(mm)

1.93 €

1 4 Days 271418134341310

2.21 €

1 4 Days 32182414545179

2.40 €

1 4 Days 32202414544.51810

Loading...

  1. 1

Basic information

Main material Thermoplastic Component material Zinc Form B
drill-Ø Tolerance D1(mm) +0.1

Tech Support