Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28060-32714 |
28060-33012 |
28060-33318 |
28060-33520 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=handle diameter (mm) | D1 (mm) | D2 (mm) | D3 (mm) | D4 Ø (mm) | L (mm) | L1 (mm) | S min. (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.93 € | 1 | 4 Days | 27 | 14 | 18 | 13 | 4 | 34 | 20 | 17 | ||
1.70 € | 1 | 4 Days | 27 | 12 | 18 | 14 | 4 | 36 | 20 | 16 | ||
2.18 € | 1 | 4 Days | 33 | 18 | 24 | 14 | 5 | 44 | 21 | 17.5 | ||
2.08 € | 1 | 4 Days | 35 | 20 | 24 | 16 | 5 | 46 | 21 | 17.5 |
Loading...
Main material | Thermoplastic | Component material | Zinc | Form | C |
---|---|---|---|---|---|
drill-Ø Tolerance D1(mm) | +0.1 |
Configure