Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0491.03020 |
K0491.03025 |
K0491.03030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter (mm) | Weight (kg) | |
---|---|---|---|---|---|---|
2.78 € | 1 | 4 Days | Ø 20.25 | 0.0310 | ||
2.78 € | 1 | 4 Days | Ø 25.25 | 0.0269 | ||
2.78 € | 1 | 4 Days | Ø 30.25 | 0.0168 |
Loading...
Main material | Thermoplastic | Main colour | black | Suitable for | 29002 / 29004 / 29008 / 290 |
---|---|---|---|---|---|
Version 2 | for round tubes | B(mm) | 30.3 | Item | Reducing Bush |
L(mm) | 45 | RoHS | true |