Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0489.5181
Main material | Aluminium | N(mm) | 88 | A=Internal diameter(mm) | 18.1 |
---|---|---|---|---|---|
Version 1 | 2-way hinge | Version 2 | for round tubes | B=Internal diameter(mm) | 5.5 |
Item | Tube Clamp | C(mm) | 21 | D(mm) | M5X10 |
E(mm) | 25 | F(mm) | 15 | Form | A |
Form definition | with ball joint | G(mm) | 40 | H(mm) | 20 |
K(mm) | 30 | L(mm) | 65 | M(mm) | 30 |
Component material | Steel | Mb(Nm) | 9 | O(mm) | 62 |
Surface finish body | tumbled | Surface finish component | galvanized | P(mm) | 44 |
Weight(kg) | 0.1510 | PL Edelstahl | false | RoHS | true |
This page is Tube clamps swivel, Aluminium with ball joint, Form A (K0489), part number K0489.5181.
You can find the detail information about specifications and dimensions on part number K0489.5181.