Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0489.5301
Main material | Aluminium | N(mm) | 146 | A=Internal diameter(mm) | 30.1 |
---|---|---|---|---|---|
Version 1 | 2-way hinge | Version 2 | for round tubes | Item | Tube Clamp |
C(mm) | 30 | D(mm) | M6 | D1(mm) | 5.8 |
E(mm) | 45 | Form | B | Form definition | with ball joint |
H(mm) | 16 | J(mm) | 34 | K(mm) | 38.1 |
L(mm) | 103 | M(mm) | 60 | Component material | Steel |
Mb(Nm) | 40 | O(mm) | 84 | Surface finish body | tumbled |
Surface finish component | galvanized | P(mm) | 73 | W(mm) | 30.2 |
Weight(kg) | 0.4360 | PL Edelstahl | false | RoHS | true |
This page is Tube clamps swivel, Aluminium with ball joint, Form B (K0489), part number K0489.5301.
You can find the detail information about specifications and dimensions on part number K0489.5301.