Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1900.07382121
B=Width(mm) | 60 | Main material | Stainless steel A4 | Steel code | 1.4401 |
---|---|---|---|---|---|
A=Length(mm) | 76 | B1(mm) | 34 | H(mm) | 15 |
Kind of fastening | fastening holes | A1=Hole spacing left(mm) | 21 | A2=Hole spacing right(mm) | 21 |
A3=Wing length left(mm) | 38 | A4=Wing length right(mm) | 38 | A5(mm) | 7 |
A6(mm) | 10 | Version 1 | adjustable | Item | Hinge |
F1(N) | 9000 | F2(N) | 1000 | Form definition | horizontal/vertical |
Opening angle | 180° | Product type | Hinge | S=Thickness(mm) | 8 |
Travel path L max.(mm) | 4 | Weight(kg) | 0.2380 | PL Edelstahl | true |
RoHS | true |
This page is Hinges Stainless Steel adjustable (K1900), part number K1900.07382121.
You can find the detail information about specifications and dimensions on part number K1900.07382121.