Manufacturer part number: 95062-07532
Brand: NORELEM
Price: 7.92 €
Delivery time: 4 Days
Wheel O.D.: 75 mm
Wheel Width: 32 mm
Hole Diameter: 12 mm
Hub Width: 35 mm
Max. Load / Allowable Load: 200 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
95062-07532
Main material | Polyamide | Wheel bearing | Plain bearing |
---|
This page is Wheels polyamide (95062), part number 95062-07532.
You can find the detail information about specifications and dimensions on part number 95062-07532.
Configure
Part Number |
---|
95062-10037 |
95062-12540 |
95062-15050 |
95062-20050 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) |
---|---|---|---|---|---|---|---|---|---|
12.23 € | 1 | 4 Days | 100 | 37 | 15 | 45 | 280 | ||
16.48 € | 1 | 4 Days | 125 | 40 | 15 | 45 | 300 | ||
30.94 € | 1 | 4 Days | 150 | 50 | 20 | 60 | 400 | ||
53.14 € | 1 | 4 Days | 200 | 50 | 20 | 60 | 600 |