Wheels rubber tyres on die-cast aluminium rims (95053)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

95053-200501

Part Number
95053-200501
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.80 €

1 4 Days

Loading...

  1. 1

Basic information

Wheel O.D.(mm) 200 Wheel Width(mm) 35 Hole Diameter(mm) 20
Hub Width(mm) 60 Max. Load / Allowable Load(kg) 450 Main material Rubber
Wheel bearing ball bearing

This page is Wheels rubber tyres on die-cast aluminium rims (95053), part number 95053-200501.
You can find the detail information about specifications and dimensions on part number 95053-200501.

Tech Support