Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
K0921.06029 |
K0921.08037 |
K0921.12047 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Width (mm) | G=Thread | H2 (mm) | H3 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L3 (mm) | Tightening torque Mounting screws (Nm) | D=Outside diameter (mm) | F (kN) | Spring force initial pressure F1 approx. (N) | Spring force final pressure F2 approx. (N) | Weight (kg) | H=Total height (mm) | H1=Height (mm) | M (mm) | N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.60 € | 1 | 4 Days | 19 | M6x10 | 15 | 17.6 | 38 | 13 | 8 | 15 | 7.5 | 12 | 4 | 0 | 6 | 0.1480 | 35 | 29 | M6x16 | M6 | ||
93.41 € | 1 | 4 Days | 22 | M8x15 | 20 | 21.1 | 50 | 16 | 10 | 20 | 14 | 16 | 6 | 0 | 7 | 0.2832 | 47 | 37 | M8x20 | M8 | ||
140.89 € | 1 | 4 Days | 32 | M12x20 | 27 | 28.3 | 75 | 25 | 15 | 30 | 22 | 25 | 9 | 1 | 11 | 0.7908 | 57 | 47 | M12x30 | M12 |
Loading...
Main material | High carbon steel | Surface finish body | black oxidized | Component material | High carbon steel |
---|---|---|---|---|---|
Surface finish component | tempered and black oxidized | Version 1 | with thrust pin | Item | Support Element |
RoHS | true |
Configure
Basic Attributes
B=Width(mm)
G=Thread
H2(mm)
H3(mm)
L=Length(mm)
L1(mm)
L2(mm)
L3(mm)
Tightening torque Mounting screws(Nm)
D=Outside diameter(mm)
F(kN)
Spring force initial pressure F1 approx.(N)
Spring force final pressure F2 approx.(N)
Weight(kg)
H=Total height(mm)
H1=Height(mm)
M(mm)
N
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes