UNILOCK 5-axis basic module double clamp size 80 mm, with foot (K0961)

UNILOCK 5-axis basic module double clamp size 80 mm, with foot (K0961)
· Zero point clamping system

· Manual actuation

· Can be adapted to machine tables with grid holes or T-slots

· Extremely high repeat accuracy

· 5-side machining without interfering edges

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K0961.1212550400

Part Number
K0961.1212550400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,113.20 €

1 4 Days

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body oxidized Form A
Size SYSTEM SIZE 80MM H=Height(mm) 125 SW(mm) 6
Tightening torque max.(Nm) 15 Version 1 UNILOCK Version 2 double clamp
Item 5-Axis Basic Module D=Diameter(mm) 80 Retraction force(kN) 15
Form definition without rotation lock Weight(kg) 4.96 Retaining force F(kN) 50
Product type with foot

This page is UNILOCK 5-axis basic module double clamp size 80 mm, with foot (K0961), part number K0961.1212550400.
You can find the detail information about specifications and dimensions on part number K0961.1212550400.

Tech Support