Manufacturer part number: K1556.090280
Brand: KIPP
Price: 930.35 €
Delivery time: 4 Days
B=Width: 90 mm
D2: 12H6 mm
L=Length: 280 mm
L1: - mm
L2: 250 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1556.090280
Main material | Mild steel | H(mm) | 53 | H3(mm) | 5.5 |
---|---|---|---|---|---|
H4(mm) | 18 | D(mm) | 25H7 | G1=Thread | M12 |
H5(mm) | 6 | H6(mm) | 11 | PL Edelstahl | false |
This page is Baseplates KIPPflexX 5-axis vice (K1556), part number K1556.090280.
You can find the detail information about specifications and dimensions on part number K1556.090280.
Configure
Basic Attributes
Type
B=Width(mm)
D2(mm)
L=Length(mm)
L1(mm)
L2(mm)
E=Hole Distance
G2=Thread
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
K1556.090400 |
K1556.125280 |
K1556.125400 |
K1556.125630 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | B=Width (mm) | D2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | E=Hole Distance | G2=Thread |
---|---|---|---|---|---|---|---|---|---|---|---|
1,196.00 € | 1 | 4 Days | 90 | 12H6 | 400 | 150 | 350 | 52 | M8 | ||
995.90 € | 1 | 4 Days | 125 | 16H6 | 280 | - | 250 | 96 | M10 | ||
1,261.55 € | 1 | 4 Days | 125 | 16H6 | 400 | 150 | 350 | 96 | M10 | ||
1,805.50 € | 1 | 4 Days | 125 | 16H6 | 630 | 200 | 450 | 96 | M10 |